


Brand: Hubbell Premise Wiring
Catalog ID: USB10
Standard Product
Catalog Number
USB10
Contact
Beryllium Copper
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Item Type
iSTATION Pro Audio D-Style Connections
Material - Mounting Hardware
Snap-On- Snap-Fit
Specifications
Temperature Rating
Per TIA
Type
1/4" Locking
UPC
662620285450
Display Size
Standard Sized Product
Weight
0.6 lb
Connectivity
Plug-N-Play
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC
Contact
Beryllium Copper
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Temperature Rating
Per TIA
Carton Quantity
5