HUBBELL CANADA
Control Connectors, LINKOSITY, Right Angle Male Plug, 20A 8-Pole, 15' Cable Length.
Image of PN1008PE015 Control Connectors, LINKOSITY, Right Angle Male Plug, 20A 8-Pole, 15' Cable Length.

Control Connectors, LINKOSITY, Right Angle Male Plug, 20A 8-Pole, 15' Cable Length.

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PN1008PE015

Control Connectors, LINKOSITY, Right Angle Male Plug, 20A 8-Pole, 15' Cable Length.

  • LINKOSITY
  • Right Angle Male Plug
  • 20A 8-Pole
  • 15' Cable Length.

All Blue Wires

General

Application

Quick Connect/Disconnect Signal and Control

Catalog Number

PN1008PE015

Color

Construction

Fabricated

EU RoHS Indicator

Yes

Insulation

PVC

Item Type

Single Ended Cable with Male 90 Degree Connector

Plug Type

Linkosity

Temperature Rating

-20 Deg C to 105 Deg C

UPC

783585128306

Dimensions

Outside Diameter

0.81

Electrical Ratings

Amperage Rating

10 A

Current / Amperage Rating

10 A

Current Rating

10 A

Voltage Rating

600V kV

Conductor Related

Conductor Size

#12 AWG

Conductor Type

Copper

Number of Conductors

8-Pole

Strands

Multi

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Temperature Rating

-20 Deg C to 105 Deg C

Logistics

Carton Quantity

10