HUBBELL CANADA
Copper Products, Cat6, Universal Wiring, Shielded, 25-Pack
Image of SJ624 Copper Products, Cat6, Universal Wiring, Shielded, 25-Pack
Image of SJ624 Copper Products, Cat6, Universal Wiring, Shielded, 25-Pack
Image of SJ624 Copper Products, Cat6, Universal Wiring, Shielded, 25-Pack
Image of SJ624 Copper Products, Cat6, Universal Wiring, Shielded, 25-Pack
+3
Image of SJ624 Copper Products, Cat6, Universal Wiring, Shielded, 25-Pack
Discontinued

Copper Products, Cat6, Universal Wiring, Shielded, 25-Pack

Brand: Hubbell Premise Wiring

Catalog ID: SJ624

Copper Products, Cat6, Universal Wiring, Shielded, 25-Pack

  • Third Party Verified Category 6A Component
  • Precision and Reliable Tool-Less Termination
  • True 10GBASE-T Application Assurance

General

Catalog Number

SJ624

Performance

  • Electrical - IDC formation allows each pair to be segregated reducing pair-to-pair NEXT -
  • Electrical - Quick and easy grounding -
  • Electrical - Superior EMI and ANEXT suppression -
  • Electrical - Zero Bit-Error channel performance -
  • General Information - 100% factory tested -
  • General Information - Backward compatible to Category 6, & 5e -

Specifications

Shielding Housing - Zinc die-cast

UPC

662620601557

Certifications And Compliance

Industry Standard(s)

  • ANSI/TIA/EIA-568-C.2 Category 6 Component
  • ISO 11801/60603-7-41 Category 6 Component

Operational

Performance

  • Electrical - IDC formation allows each pair to be segregated reducing pair-to-pair NEXT -
  • Electrical - Quick and easy grounding -
  • Electrical - Superior EMI and ANEXT suppression -
  • Electrical - Zero Bit-Error channel performance -
  • General Information - 100% factory tested -
  • General Information - Backward compatible to Category 6, & 5e -

Logistics

Carton Quantity

15

Number of Pieces in Package

24 Pack