HUBBELL CANADA
Copper Solutions, Cable, NEXTSPEED, 10GBE, Plenum Rated, Spool, Green
Image of C6ASPGN Copper Solutions, Cable, NEXTSPEED, 10GBE, Plenum Rated, Spool, Green
Image of C6ASPGN Copper Solutions, Cable, NEXTSPEED, 10GBE, Plenum Rated, Spool, Green
Discontinued

Copper Solutions, Cable, NEXTSPEED, 10GBE, Plenum Rated, Spool, Green

Brand: Hubbell Premise Wiring

Catalog ID: C6ASPGN

Copper Solutions, Cable, NEXTSPEED, 10GBE, Plenum Rated, Spool, Green

  • NEXTSPEED
  • 10GBE
  • Plenum Rated
  • Spool
  • Green

UTP

General

Application

Plenum

Catalog Number

C6ASPGN

Construction

Copper/Insulation Eccentricity Shall Be 90% Minimum

Data Transfer Rate

10GbE

EU RoHS Indicator

Item Type

NEXTSPEED Category 6A UTP Cable

Material - Jacket

Low Smoke PVC

Temperature Rating

-20oC to +50oC (-4oF to +122oF)

UPC

662620201962

Electrical Ratings

Capacitance

5.6 nF/100 Meters @ 1 kHz

Impedance

100

Conductor Related

Conductor Size

#23 AWG

Conductor Type

Solid Bare Copper

Nema Color

Green

Pairs Or Conductor

4-Pair

Certifications And Compliance

EU RoHS Indicator

Operational

Data Transfer Rate

10GbE

Temperature Rating

-20oC to +50oC (-4oF to +122oF)

Logistics

Carton Quantity

1000