HUBBELL CANADA
Copper Solutions, Patch Cord, AV, 8-Pin and 3.5 MM Stereo Jack, Plenum Rated, 75' Length, Black
Image of VGA36P75BK Copper Solutions, Patch Cord, AV, 8-Pin and 3.5 MM Stereo Jack, Plenum Rated, 75' Length, Black
Image of VGA36P75BK Copper Solutions, Patch Cord, AV, 8-Pin and 3.5 MM Stereo Jack, Plenum Rated, 75' Length, Black
Image of VGA36P75BK Copper Solutions, Patch Cord, AV, 8-Pin and 3.5 MM Stereo Jack, Plenum Rated, 75' Length, Black
Image of VGA36P75BK Copper Solutions, Patch Cord, AV, 8-Pin and 3.5 MM Stereo Jack, Plenum Rated, 75' Length, Black
+3
Image of VGA36P75BK Copper Solutions, Patch Cord, AV, 8-Pin and 3.5 MM Stereo Jack, Plenum Rated, 75' Length, Black
Discontinued

Copper Solutions, Patch Cord, AV, 8-Pin and 3.5 MM Stereo Jack, Plenum Rated, 75' Length, Black

Brand: Hubbell Premise Wiring

Catalog ID: VGA36P75BK

Copper Solutions, Patch Cord, AV, 8-Pin and 3.5 MM Stereo Jack, Plenum Rated, 75' Length, Black

  • AV
  • 8-Pin and 3.5 MM Stereo Jack
  • Plenum Rated
  • 75' Length
  • Black

Plenum 8 Pin W/3.5 to 8 Pin W/3.5

General

Application

Horizontal Cable W/Male Ends

Boot Type

None

Catalog Number

VGA36P75BK

Item Type

X-END AV Plug-n-Play System

Material - Insulation

Flame Redardant PVC

Material - Jacket

Flame Redardant PVC

Plug Type

VGA

Temperature Rating

Per TIA

Type

VGA, Plug-n-Play

UPC

662620242675

Dimensions

Outside Diameter

0.375

Electrical Ratings

Voltage Rating

600V AC kV

Conductor Related

Conductor Stranding

Stranded

Conductor Type

Copper

Number of Conductors

8-Conductor

Wire Size

#28 AWG

Operational

Temperature Rating

Per TIA

Configuration

Boot Type

None

Logistics

Carton Quantity

8