HUBBELL CANADA
Patch Cord, Cord CAT5E, PS5E SHIELDED, SHIELDED GY, 8002
Image of PS5E20GY Patch Cord, Cord CAT5E, PS5E SHIELDED, SHIELDED GY, 8002
Image of PS5E20GY Patch Cord, Cord CAT5E, PS5E SHIELDED, SHIELDED GY, 8002
Discontinued

Patch Cord, Cord CAT5E, PS5E SHIELDED, SHIELDED GY, 8002

Brand: Hubbell Premise Wiring

Catalog ID: PS5E20GY

Copper Solutions, Patch Cord, Cat5E, PS5E, Shielded, Gray, 20' Length

  • Third Party Verified Category 5E Component
  • Plug Optimized for High Density Switch Ports
  • Qualified to 150% of 802.3bt PoE Current Level
  • 100% Performance Tested

Standard Product

General

Application

Category 5e

Attenuation

.1dB

Boot Type

PVC

Catalog Number

PS5E20GY

Color

Gray

Item Type

NEXTSPEED Category 6 and 5e Patch Cords

Material - Insulation

Flame Redardant PVC

Material - Jacket

Flame Retardant PVC

Plug Type

RJ45

Temperature Rating

Per TIA

UPC

662620288734

Dimensions

Outside Diameter

0.218

Weight

0.75 lb

Electrical Ratings

Voltage Rating

300V AC kV

Conductor Related

Conductor Stranding

Stranded

Conductor Type

Copper

Number of Conductors

8-Conductor

Wire Size

#24 AWG

Operational

Attenuation

.1dB

Temperature Rating

Per TIA

Configuration

Boot Type

PVC

Logistics

Carton Quantity

50