

Application
Category 6A
Attenuation
.1dB
Boot Type
PVC
Catalog Number
PC6AGN20
Color
Item Type
NEXTSPEED Ascent Shielded Category 6A Patch Cords
Material - Insulation
Flame Redardant PVC
Material - Jacket
Flame Retardant PVC
Plug Type
RJ45
Temperature Rating
Per TIA
UPC
662620204390
Outside Diameter
0.218
Voltage Rating
300V AC kV
Conductor Stranding
Stranded
Conductor Type
Copper
Number of Conductors
8-Conductor
Wire Size
#24 AWG
Attenuation
.1dB
Temperature Rating
Per TIA
Boot Type
PVC
Carton Quantity
50