HUBBELL CANADA
Patch Cord, Cord 10G, TESTED Copper, Copper Solutions, 4277
Image of PC6AY03 Patch Cord, Cord 10G, TESTED Copper, Copper Solutions, 4277
Image of PC6AY03 Patch Cord, Cord 10G, TESTED Copper, Copper Solutions, 4277
Discontinued

Patch Cord, Cord 10G, TESTED Copper, Copper Solutions, 4277

Brand: Hubbell Premise Wiring

Catalog ID: PC6AY03

Copper Solutions, Patch Cord, Cat6A, 10GHz, Shielded, Labeled, Yellow, 3' Length

  • 10GbE Application Assurance
  • Maximum Bandwidth Beyond 625MHz
  • Component Compliant ANEXT Performance
  • Qualified to 150% of 802.3bt PoE Current Level

Standard Product

General

Attenuation

.1dB

Boot Type

Catalog Number

PC6AY03

Color

EU RoHS Indicator

Item Type

NEXTSPEED Ascent Shielded Category 6A Patch Cords

Material - Insulation

Flame Redardant PVC

Material - Jacket

Flame Retardant PVC

Performance

  • Mechanical - Cable to plug tensile strength - 20+ lbs.
  • Mechanical - Mating Cycles - 2000+

Plug Type

RJ45

Specifications

  • Conductor - 26AWG FTP
  • Contact Plating - 50 micro-inch Gold with 100 micro-inch under plating
  • Jacket - Flame-Retardant PVC-CM Rated
  • Plug Body - Polycarbonate UL 94V-0
  • Plug Boot - PVC

Temperature Rating

Per TIA

Type

UPC

662620204277

Dimensions

Length

3 ft

Outside Diameter

0.218

Electrical Ratings

Voltage Rating

300V AC kV

Conductor Related

Conductor Stranding

Stranded

Conductor Type

Copper

Number of Conductors

8-Conductor

Wire Size

#24 AWG

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

  • ANSI/TIA/EIA-568-C.2 Category 6A Component
  • ISO 11801/60603-7-41 Category 6A Component

Operational

Attenuation

.1dB

Performance

  • Mechanical - Cable to plug tensile strength - 20+ lbs.
  • Mechanical - Mating Cycles - 2000+

Temperature Rating

Per TIA

Configuration

Boot Type

Logistics

Carton Quantity

200