HUBBELL CANADA
Copper Solutions, Patch Cord, NETSELECT, CAT6, Slim Style, Purple, 10' Length
Image of NSC6P10 Copper Solutions, Patch Cord, NETSELECT, CAT6, Slim Style, Purple, 10' Length

Copper Solutions, Patch Cord, NETSELECT, CAT6, Slim Style, Purple, 10' Length

Brand: Hubbell Premise Wiring

Catalog ID: NSC6P10

Copper Solutions, Patch Cord, NETSELECT, CAT6, Slim Style, Purple, 10' Length

  • NETSELECT
  • CAT6
  • Slim Style
  • Purple
  • 10' Length

General

Application

Category 6

Catalog Number

NSC6P10

Sub Brand

Copper Patch Cords

Type

NetSelect Cat6

UPC

883778505362

Conductor Related

Number of Conductors

8-Conductor

Wire Size

#24 AWG

Certifications And Compliance

Industry Standard(s)

TIA-568-C

Logistics

Carton Quantity

80