HUBBELL CANADA
Copper Solutions, Patch Cords, Ascent, Cat6A, Slim, 3' Length, Black
Image of HC6ABK03 Copper Solutions, Patch Cords, Ascent, Cat6A, Slim, 3' Length, Black
Image of HC6ABK03 Copper Solutions, Patch Cords, Ascent, Cat6A, Slim, 3' Length, Black

Copper Solutions, Patch Cords, Ascent, Cat6A, Slim, 3' Length, Black

Brand: Hubbell Premise Wiring

Catalog ID: HC6ABK03

Copper Solutions, Ascent Patch Cord Cat 6A, Slim, 3'

  • Third Party Verified Category 6A Component
  • Plug Optimized For High Density Switch Ports
  • 10-Gigabit Application Assurance
  • Qualified to 150% of 802.3bt PoE Current Level

Standard Product

General

Attenuation

.1dB

Boot Type

Catalog Number

HC6ABK03

Color

EU RoHS Indicator

Item Type

NEXTSPEED Ascent Category 6A Patch Cords

Material - Insulation

Flame Redardant PVC

Material - Jacket

Flame Redardant PVC

Performance

  • Mechanical - Cable to plug tensile strength - 20+ lbs.
  • Mechanical - Mating Cycles - 2000+

Plug Type

RJ45

Specifications

  • Conductor - 26AWG UTP
  • Contact Plating - 50 micro-inch Gold with 100 micro-inch under plating
  • Jacket - Dual Layer Flame-Retardant PVC - CM Rated
  • Plug Body - Polycarbonate UL 94V-0
  • Plug Boot - Polycarbonate UL 94V-0

Temperature Rating

Per TIA

Type

UPC

662620229195

Dimensions

Length

3 ft

Outside Diameter

0.218

Electrical Ratings

Voltage Rating

300V AC kV

Conductor Related

Conductor Stranding

Stranded

Conductor Type

Copper

Number of Conductors

8-Conductor

Wire Size

#24 AWG

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

  • ANSI/TIA/EIA-568-C.2 Category 6A Component
  • ISO 11801/60603-7-41 Category 6A Component

Operational

Attenuation

.1dB

Performance

  • Mechanical - Cable to plug tensile strength - 20+ lbs.
  • Mechanical - Mating Cycles - 2000+

Temperature Rating

Per TIA

Configuration

Boot Type

Logistics

Carton Quantity

1

Pallet Quantity

680