HUBBELL CANADA
Image of HC5EBK01 Patch Cord, Cord NEXTSPEED, 5e COMPONENT, Black
Image of HC5EBK01 Patch Cord, Cord NEXTSPEED, 5e COMPONENT, Black
Discontinued

Patch Cord, Cord NEXTSPEED, 5e COMPONENT, Black

Brand: Hubbell Premise Wiring

Catalog ID: HC5EBK01

Copper Solutions, Patch Cords, SPEEDGAIN, Cat 5e, Slim, 1' Length, Black

NetSELECT® Patch Cords allow for quick change of voice/data lines with insertion of modular plugs. Meets and exceeds ANSI/TIA - Category 6 and Category 5e standards. UL and cUL Listed.

  • Verified Category 5E Component Exceeds TIA Limits
  • Plug Optimized For High Density Switch Ports
  • Gigabit Assurance
  • Qualified to 150% of 802.3bt PoE Current Level

Standard Product

General

Attenuation

.1dB

Boot Type

PVC

Catalog Number

HC5EBK01

Color

Item Type

NEXTSPEED Category 6 and 5e Patch Cords

Material - Insulation

Flame Redardant PVC

Material - Jacket

Flame Retardant PVC

Plug Type

RJ45

Temperature Rating

Per TIA

Type

Standard

UPC

662620234243

Dimensions

Length

1 ft

Outside Diameter

0.218

Weight

0.05 lb

Electrical Ratings

Voltage Rating

300V AC kV

Conductor Related

Conductor Stranding

Stranded

Conductor Type

Copper

Number of Conductors

8-Conductor

Wire Size

#24 AWG

Operational

Attenuation

.1dB

Temperature Rating

Per TIA

Configuration

Boot Type

PVC