

Brand: Hubbell Premise Wiring
Catalog ID: HC5EPK20
NetSELECT® Patch Cords allow for quick change of voice/data lines with insertion of modular plugs. Meets and exceeds ANSI/TIA - Category 6 and Category 5e standards. UL and cUL Listed.
Standard Product
Application
Category 5e
Attenuation
.1dB
Boot Type
PVC
Catalog Number
HC5EPK20
Color
Item Type
NEXTSPEED Category 6 and 5e Patch Cords
Material - Insulation
Flame Redardant PVC
Material - Jacket
Flame Retardant PVC
Plug Type
RJ45
Temperature Rating
Per TIA
UPC
662620235684
Outside Diameter
0.218
Weight
0.48 lb
Voltage Rating
300V AC kV
Conductor Stranding
Stranded
Conductor Type
Copper
Number of Conductors
8-Conductor
Wire Size
#24 AWG
Attenuation
.1dB
Temperature Rating
Per TIA
Boot Type
PVC