HUBBELL CANADA
Image of HBL45123R220W Cord and Cable Ree
Image of HBL45123R220W Cord and Cable Ree
Discontinued

Cord and Cable Ree

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL45123R220W

Cord and Cable Reels, Industrial Series, 12/3 SJEO Cable, 45' Length, With 2) Duplex Receptacles, Yellow

  • Multi-position guide arm
  • Positive-latch mechanism maintains desired cord length
  • 12 AWG cord for greater current carrying capacity
  • Plug-in 5 ft. long power cord requires no electrical wiring

Spring Rewind and Ratchet Lock

Product details

General

Application

Bench, Ceiling and Wall Mounted

Cable Length

45 Ft

Cable Type

#12/6 SJ

Catalog Number

HBL45123R220W

Construction

Steel

Duty

Heavy Duty

EU RoHS Indicator

Yes

Item Type

Reel with Portable Box and 2) 5252GRY Receptacles

Performance

Environment - Operations - Dry, indoor, non-hazardous locations

Series

Industrial

Specifications

  • Cable Feet (m) - 45 (13.7)
  • Cable Type - 12/3 SJEO
  • NEMA Style - 5-20R
  • Weight Lbs. (kg) - 29 (13.2)

Type

Reel With Portable Outlet Box And Two 20A Duplex Receptacles, White Housing

UPC

783585198392

Dimensions

Cable Length Active

540

Reel Frame Dimension

Steel

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Voltage Rating

125 VAC

Voltage Rating Description

125 VAC

Conductor Related

Cable Specification

12/3 SJO

Nema Color

Yellow and Black

Certifications And Compliance

Industry Standard(s)

  • CSA C22.2 No. 21 Certified
  • UL 355 Listed