HUBBELL CANADA
Image of HBLWPBS Cord and Cable Reels, Ball Stop for Weatherproof Reels, Black
Image of HBLWPBS Cord and Cable Reels, Ball Stop for Weatherproof Reels, Black

Cord and Cable Reels, Ball Stop for Weatherproof Reels, Black

OR

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLWPBS

Cord and Cable Reel Ball Stop for Weatherproof Reels

  • Ball Stop for Weatherproof Reels
  • Black

Product details

General

Catalog Number

HBLWPBS

Color

Construction

Steel

Duty

Heavy Duty

EU RoHS Indicator

No

Item Type

Ball Stop

Performance

  • Environment - Enclosure Type - Type 4X enclosure, CAN/CSA - C22.2 No. 21
  • Environment - Operation - Dry, indoor and wet and damp outdoor non-hazardous location

Series

Heavy Duty Industrial

Specifications

Weight Lbs. (kg) - .2 (.09)

Style

Ball Stop

Type

Accessory

UPC

783585358987

Conductor Related

Nema Color

Orange

Certifications And Compliance

Industry Standard(s)

UL 355 and CSA, C22.2 No. 21

Logistics

Carton Quantity

25