


Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL50SD
Static Discharge Reels ground portable equipment operating in hazardous environments. When properly clamped to ground, the static discharge reel will prevent the build-up of static electricity and reduce the chance of sparking, which may cause an explosion.
Standard Product
Application
Equipment Grounding
Cable Length
50 Ft
Cable Type
Single 3/32" Steel
Catalog Number
HBL50SD
Color
Yellow
Construction
Steel
Duty
Heavy Duty
Item Type
Single Lead Static Discharge Reel
Product Family
Static Discharge Reel
Specifications
Style
Steel Cable
Type
Single 3/4 in. Cable
UPC
783585209005
Cable Length
50 Ft
Cable Length Active
600 in
Reel Frame Dimension
Steel
Weight
11.15 lb
Duty
Heavy Duty
Cable Specification
3/32" Steel
Cable Type
Single 3/32" Steel
Nema Color
Yellow and Black
Carton Quantity
1