


Brand: GAI-Tronics
Catalog ID: 210-712
Application
Corridor Installation, ADA compliant
Catalog Number
210-712
Color
Silver
Connectivity Options
VoIP
Material Type
Stainless Steel
Mount location
Surface-Mount
Operating Temperature
-4°F to +131°F / -20°C to +55 °C
Product Family
Corridor Telephones
Product Type
Handset Telephones
Signal Type
VoIP - SIP
Specifications
UL/CSA, FCC
Temperature Rating
-4°F to +131°F (-20°C to +55°C)
Type
Auto-Dial
Weather Rating
Indoor
Cubic Capacity
58.81095 cu.in
Depth
3.27 in
Dimensions
10.0 in x 5.5 in x 3.27 in
Dimensions - Shipping
13.0 x 12.0 x 8.0
Height
3.27 in
Length
10 in
Weight
5.5 lb
Width
5.5 in
Signal
Ethernet
Voltage Rating
24-48 VDC or PoE V
Voltage Rating Description
24-48 VDC or PoE
Certification
UL/CSA/FCC
Certified Listed
UL/CSA/FCC
Compliance
FCC CRF 47 Part 15
Nema Rating
IP66
Weather Rating
Indoor
Connectivity Options
VoIP
Operating Temperature
-4°F to +131°F / -20°C to +55 °C
Storage Temperature Range
-40° C to +70° C
Temperature Rating
-4°F to +131°F (-20°C to +55°C)
Mount location
Surface-Mount