

Brand: Pencell
Catalog ID: DT3048CLH00009
Hubbell offers three distinct brands of underground enclosures. All three are built with the sameattention to quality and performance that you know and expect from Hubbell. Each brand is made of adifferent base material. Our comprehensive product offering is tailored to ensure that your applicationrequirements are met, no matter what. Based on your design style preference, Hubbell offers Quazitemonolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer and PenCell® HDPE enclosureproducts. All three brands offer superior performance and unique benefits.
Catalog Number
DT3048CLH00009
Insulated?
No
Load Rating (ANSI Tier)
T15
Material
Polymer Concrete
UPC
662037198756
Weight Load Rating
15,000/22,500 lb
Length
48 in
Weight
218.3 lb
Width
30 in
Load Rating (ANSI Tier)
T15
Weight Load Rating
15,000/22,500 lb