HUBBELL CANADA
Image of C16363603A017 Cover, FRP, Tier 22, 36"x36"
*Representative image
Image of C16363603A017 Cover, FRP, Tier 22, 36"x36"

Cover, FRP, Tier 22, 36"x36"

Brand: QUAZITE

Catalog ID: C16363603A017

Quazite® FRP ANSI/SCTE 77 certified enclosure covers feature a strong and durable polymer concrete ring and cover in a multiude of sizes with a vast array of options allowing customization for any application.

Hubbell offers three distinct brands of underground enclosures. All three are built with the sameattention to quality and performance that you know and expect from Hubbell. Each brand is made of adifferent base material. Our comprehensive product offering is tailored to ensure that your applicationrequirements are met, no matter what. Based on your design style preference, Hubbell offers Quazitemonolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer and PenCell HDPE enclosureproducts. All three brands offer superior performance and unique benefits.

  • Combination of fiberglass base and polymer concrete ring and cover
  • Lightweight and durable
  • Fire and chemical resistant
  • Multiple styles and sizes available

General

Catalog Number

C16363603A017

Insulated?

No

Load Rating (ANSI Tier)

T22

Logo Code

009

Logo Text

Blank

Material

Polymer Concrete

QuaziteFRP

Yes

UPC

662037191221

Weight Load Rating

22,500/33,750 lb

Dimensions

Dimensions

36 in x 36 in x 3 in

Height

3 in

Length

36 in

Weight

178.5 lb

Width

36 in

Force Related

Load Rating (ANSI Tier)

T22

Weight Load Rating

22,500/33,750 lb

Configuration

Logo Code

009