

Brand: QUAZITE
Catalog ID: C1C789603A017
Hubbell offers three distinct brands of underground enclosures. All three are built with the sameattention to quality and performance that you know and expect from Hubbell. Each brand is made of adifferent base material. Our comprehensive product offering is tailored to ensure that your applicationrequirements are met, no matter what. Based on your design style preference, Hubbell offers Quazitemonolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer and PenCell HDPE enclosureproducts. All three brands offer superior performance and unique benefits.
Catalog Number
C1C789603A017
Insulated?
No
Load Rating (ANSI Tier)
T22
Logo Code
017
Logo Text
Electric
Material
Polymer Concrete
QuaziteFRP
Yes
UPC
662037193041
Weight Load Rating
22,500/33,750 lb
Dimensions
96 in x 78 in x 3 in
Height
3 in
Length
96 in
Weight
840 lb
Width
78 in
Load Rating (ANSI Tier)
T22
Weight Load Rating
22,500/33,750 lb
Logo Code
017