
Brand: Pencell
Catalog ID: PM3048PLH00009
Hubbell offers three distinct brands of underground enclosures. All three are built with the sameattention to quality and performance that you know and expect from Hubbell. Each brand is made of adifferent base material. Our comprehensive product offering is tailored to ensure that your applicationrequirements are met, no matter what. Based on your design style preference, Hubbell offers Quazitemonolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer and PenCell® HDPE enclosureproducts. All three brands offer superior performance and unique benefits.
Catalog Number
PM3048PLH00009
Insulated?
No
Load Rating (ANSI Tier)
5K
Logo Code
009
Logo Text
BLANK
Material
HDPE Plastic
Weight Load Rating
22,000/33,750 lb
Length
48 in
Width
30 in
Load Rating (ANSI Tier)
5K
Weight Load Rating
22,000/33,750 lb
Logo Code
009