HUBBELL CANADA
Image of PG1015HA0009 Cover, Polymer Concrete, Tier 15, 10"x15"
*Representative image
Image of PG1015HA0009 Cover, Polymer Concrete, Tier 15, 10"x15"

Cover, Polymer Concrete, Tier 15, 10"x15"

Brand: QUAZITE

Catalog ID: PG1015HA0009

Quazite® ANSI/SCTE 77 certified enclosure covers feature a strong and duarble polymer concrete construction in a multiude of sizes with a vast array of options allowing customization for any application.

Hubbell offers three distinct brands of underground enclosures. All three are built with the same.

  • Stronger and lighter weight than regular concrete
  • Cost effective
  • Durable and long lasting
  • Fire and chemical resistant
  • Standard sizes are UL certified
  • ANSI/SCTE77 certified
  • Multiple styles and sizes available

General

Catalog Number

PG1015HA0009

Insulated?

No

Load Rating (ANSI Tier)

T15

Logo Code

009

Logo Text

Blank

Material

Polymer Concrete

UPC

662037130442

Weight Load Rating

15,000/22,500 lb

Dimensions

Dimensions

15 in x 10 in x 2 in

Height

2 in

Length

15 in

Weight

20 lb

Width

10 in

Force Related

Load Rating (ANSI Tier)

T15

Weight Load Rating

15,000/22,500 lb

Configuration

Logo Code

009