HUBBELL CANADA
Image of PT1324HG0017 Cover, Polymer Concrete, Tier 15, 13"x24", Gaskets
*Representative image
Image of PT1324HG0017 Cover, Polymer Concrete, Tier 15, 13"x24", Gaskets

Cover, Polymer Concrete, Tier 15, 13"x24", Gaskets

Brand: QUAZITE

Catalog ID: PT1324HG0017

Quazite® ANSI/SCTE 77 certified enclosure covers feature a strong and duarble polymer concrete construction in a multiude of sizes with a vast array of options allowing customization for any application.

Hubbell offers three distinct brands of underground enclosures. All three are built with the same.

  • Stronger and lighter weight than regular concrete
  • Cost effective
  • Durable and long lasting
  • Fire and chemical resistant
  • Standard sizes are UL certified
  • ANSI/SCTE77 certified
  • Multiple styles and sizes available

General

Catalog Number

PT1324HG0017

Insulated?

No

Load Rating (ANSI Tier)

T15

Material

Polymer Concrete

UPC

662037154585

Weight Load Rating

15,000/22,500 lb

Dimensions

Dimensions

24 in x 13 in x 2 in

Height

2 in

Length

24 in

Weight

51 lb

Width

13 in

Force Related

Load Rating (ANSI Tier)

T15

Weight Load Rating

15,000/22,500 lb