HUBBELL CANADA
Image of PG1324HG0009 Cover, Polymer Concrete, Tier 15, 13"x24", Gaskets
*Representative image
Image of PG1324HG0009 Cover, Polymer Concrete, Tier 15, 13"x24", Gaskets

Cover, Polymer Concrete, Tier 15, 13"x24", Gaskets

Brand: QUAZITE

Catalog ID: PG1324HG0009

Quazite® ANSI/SCTE 77 certified enclosure covers feature a strong and duarble polymer concrete construction in a multiude of sizes with a vast array of options allowing customization for any application.

Hubbell offers three distinct brands of underground enclosures. All three are built with the sameattention to quality and performance that you know and expect from Hubbell. Each brand is made of adifferent base material. Our comprehensive product offering is tailored to ensure that your applicationrequirements are met, no matter what. Based on your design style preference, Hubbell offers Quazitemonolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer and PenCell HDPE enclosureproducts. All three brands offer superior performance and unique benefits.

  • Stronger and lighter weight than regular concrete
  • Cost effective
  • Durable and long lasting
  • Fire and chemical resistant
  • Standard sizes are UL certified
  • ANSI/SCTE77 certified
  • Multiple styles and sizes available

General

Catalog Number

PG1324HG0009

EU RoHS Indicator

Insulated?

No

Load Rating (ANSI Tier)

T15

Logo Code

009

Logo Text

Blank

Material

Polymer Concrete

UPC

662037140205

Weight Load Rating

15,000/22,500 lb

Dimensions

Dimensions

24 in x 13 in x 2 in

Height

2 in

Length

24 in

Weight

51 lb

Width

13 in

Certifications And Compliance

EU RoHS Indicator

Force Related

Load Rating (ANSI Tier)

T15

Weight Load Rating

15,000/22,500 lb

Configuration

Logo Code

009