




Brand: QUAZITE
Catalog ID: PT1730HA0009
Hubbell offers three distinct brands of underground enclosures. All three are built with the sameattention to quality and performance that you know and expect from Hubbell. Each brand is made of adifferent base material. Our comprehensive product offering is tailored to ensure that your applicationrequirements are met, no matter what. Based on your design style preference, Hubbell offers Quazitemonolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer and PenCell HDPE enclosureproducts. All three brands offer superior performance and unique benefits.
Catalog Number
PT1730HA0009
EU RoHS Indicator
Insulated?
No
Load Rating (ANSI Tier)
T15
Material
Polymer Concrete
UPC
662037129897
Weight Load Rating
15,000/22,500 lb
Dimensions
30 in x 17 in x 2 in
Height
2 in
Length
30 in
Weight
82 lb
Width
17 in
EU RoHS Indicator
Load Rating (ANSI Tier)
T15
Weight Load Rating
15,000/22,500 lb