

Brand: QUAZITE
Catalog ID: PC0818HA0017
Hubbell offers three distinct brands of underground enclosures. All three are built with the sameattention to quality and performance that you know and expect from Hubbell. Each brand is made of adifferent base material. Our comprehensive product offering is tailored to ensure that your applicationrequirements are met, no matter what. Based on your design style preference, Hubbell offers Quazitemonolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer and PenCell HDPE enclosureproducts. All three brands offer superior performance and unique benefits.
Catalog Number
PC0818HA0017
Insulated?
No
Load Rating (ANSI Tier)
T15
Logo Code
017
Logo Text
Electric
Material
Polymer Concrete
UPC
662037136123
Weight Load Rating
15,000/22,500 lb
Dimensions
18 in x 8 in x 1 in
Height
1 in
Length
18 in
Weight
11 lb
Width
8 in
Load Rating (ANSI Tier)
T15
Weight Load Rating
15,000/22,500 lb
Logo Code
017