

Brand: QUAZITE
Catalog ID: PG3672HH0017
Hubbell offers three distinct brands of underground enclosures. All three are built with the sameattention to quality and performance that you know and expect from Hubbell. Each brand is made of adifferent base material. Our comprehensive product offering is tailored to ensure that your applicationrequirements are met, no matter what. Based on your design style preference, Hubbell offers Quazitemonolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer and PenCell HDPE enclosureproducts. All three brands offer superior performance and unique benefits.
Catalog Number
PG3672HH0017
Insulated?
No
Load Rating (ANSI Tier)
T22
Logo Code
009
Logo Text
Blank
Material
Polymer Concrete
UPC
662037153021
Weight Load Rating
22,500/33,750 lb
Dimensions
72 in x 36 in x 3 in
Height
3 in
Length
72 in
Weight
544 lb
Width
36 in
Load Rating (ANSI Tier)
T22
Weight Load Rating
22,500/33,750 lb
Logo Code
009