HUBBELL CANADA
Image of PG1015CA0009 Cover, polymer concrete, Tier 8, 10"x15"
*Representative image
Image of PG1015CA0009 Cover, polymer concrete, Tier 8, 10"x15"

Cover, polymer concrete, Tier 8, 10"x15"

Brand: QUAZITE

Catalog ID: PG1015CA0009

Quazite® ANSI/SCTE 77 certified enclosure covers feature a strong and duarble polymer concrete construction in a multiude of sizes with a vast array of options allowing customization for any application.

Hubbell offers three distinct brands of underground enclosures. All three are built with the same.

  • Stronger and lighter weight than regular concrete
  • Cost effective
  • Durable and long lasting
  • Fire and chemical resistant
  • Standard sizes are UL certified
  • ANSI/SCTE77 certified
  • Multiple styles and sizes available

General

Catalog Number

PG1015CA0009

Insulated?

No

Load Rating (ANSI Tier)

T8

Material

Polymer Concrete

UPC

662037130435

Dimensions

Dimensions

15 in x 10 in x 1 in

Height

1 in

Length

15 in

Weight

20 lb

Width

10 in

Force Related

Load Rating (ANSI Tier)

T8