

Brand: QUAZITE
Catalog ID: PG1118CA0009
Hubbell offers three distinct brands of underground enclosures. All three are built with the same.
Catalog Number
PG1118CA0009
EU RoHS Indicator
Insulated?
No
Load Rating (ANSI Tier)
T8
Material
Polymer Concrete
UPC
662037116347
Dimensions
18 in x 11 in x 2 in
Height
2 in
Length
18 in
Weight
27 lb
Width
11 in
EU RoHS Indicator
Load Rating (ANSI Tier)
T8