

Brand: Burndy
Catalog ID: COVERYA3BLK
Application
Wind, Solar, and Utility applications
Catalog Number
COVERYA3BLK
Color
Black
Type
Cover
UPC
621945550063
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Width
4.25 in
Carton Quantity
3
Pallet Quantity
30