
Brand: Burndy
Catalog ID: CP25A25A
Catalog Number
CP25A25A
Installation Torque Recommended in-lb
300 LBS/in
Material
Aluminum
Plated
N
Plating Type
Unplated
UPC
781810012956
UPC 14 Digit GTIN
00781810012956
Dimension - B Length inch
3.25 in
Dimension - Height inch
2.32 in
Dimension - Height mm
0 mm
Dimension - Width inch
1.56 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - ACSR Str Size Range
1/0 (6/1) AWG
Conductor - ACSR Str Tap Range
1 AWG - 80 mm2
Conductor - AL Str Size
1/0 AWG
Conductor - Copper Str Size
1/0 AWG
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Installation Torque Recommended in-lb
300 LBS/in
Carton Quantity
1
Pallet Quantity
1