HUBBELL CANADA
CP2929, Heavy Duty Parallel Connector, Copper, A=250 kcmil, B=250 kcmil
Image of CP2929 CP2929, Heavy Duty Parallel Connector, Copper, A=250 kcmil, B=250 kcmil
Image of CP2929 CP2929, Heavy Duty Parallel Connector, Copper, A=250 kcmil, B=250 kcmil

CP2929, Heavy Duty Parallel Connector, Copper, A=250 kcmil, B=250 kcmil

Brand: Burndy

Catalog ID: CP2929

GROOVE A: 250 kcmil CU GROOVE B: 250 kcmil CU.

  • High strength, high copper alloy
  • Recommended for heavy duty parallel connections
  • Silicon bronze hardware and cast copper body provides corrosion resistant assembly
  • Long contact surface provides excellent full conductivity

General

Catalog Number

CP2929

Material

Copper Alloy

Plated

No

Plating Type

Unplated

Product Family

Utility Overhead & Underground Distribution>Mechanical Bolted Tap Connectors>Parallel Clamps

Product Type

Mechanical

UPC

781810892008

UPC 14 Digit GTIN

00781810892008

Dimensions

Dimension - B Length fraction

4 in

Dimension - B Length inch

4 in

Dimension - Height mm

0 mm

Dimension - Width fraction

2 in

Dimension - Width inch

2 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Str Size A

250 kcmil

Conductor - Copper Str Size A Range

250 kcmil

Conductor - Copper Str Size B

250 kcmil

Conductor - Copper Str Size B Range

250 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Carton Quantity

1

Pallet Quantity

1