HUBBELL CANADA
CP32A32A3, Aluminum Alloy Connector for Tap or Parallel Connections
Image of CP39A32A3 CP32A32A3, Aluminum Alloy Connector for Tap or Parallel Connections
Image of CP39A32A3 CP32A32A3, Aluminum Alloy Connector for Tap or Parallel Connections

CP32A32A3, Aluminum Alloy Connector for Tap or Parallel Connections

Brand: Burndy

Catalog ID: CP39A32A3

ACCOM: 700,715.5,750 kcmil ALUM OR CU 605(26-7,30-19),636(24-7,26-7,30-19), 666.6(24-7) ACSR.

  • Cast Aluminum Parallel Groove Clamp with Aluminum Hardware
  • Recommended for tap or parallel connections
  • High strength, high conductivity
  • Long contact surface for exccellent contact and full conductivity
  • PENETROX™ joint compound recommended for all combinations

General

Catalog Number

CP39A32A3

Material

Aluminum

Plated

No

Plating Type

Unplated

Product Family

Utility Overhead & Underground Distribution>Mechanical Bolted Tap Connectors>Parallel Clamps

Product Type

Mechanical

UPC

781810208861

UPC 14 Digit GTIN

00781810208861

Dimensions

Dimension - Height mm

0 mm

Dimension - Length Overall inch

5.25

Dimensions

5.25 in x 3 in x 3.36 in

Height

3.36 in

Length

5.25 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

3 in

Conductor Related

Conductor - AL Str Size Range

750 kcmil - 400 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

6

Pallet Quantity

216