


Brand: TayMac
Catalog ID: CP5075S
Catalog Number
CP5075S
Color
Construction
Metallic
Type
Closure Plugs
UPC
092326111966
Cubic Capacity
0.316231 cu.in
Depth
0.31 in
Height
1.01 in
Package Height
5 in
Package Length
0.29 in
Package Weight
0.15 lb
Package Width
4 in
Width
1.01 in
Carton Quantity
10
Packaging Type
Polybag
Pallet Quantity
1100