HUBBELL CANADA
Image of 39840-2 Crimp Tool 2
Image of 39840-2 Crimp Tool 2

Crimp Tool 2

Brand: Ripley Tools

Catalog ID: 39840-2

Fiber Optic Connector Crimper. Designed for positive, full cycle fiber optic connector crimping.

  • Ratcheting-action crimp tool designed for positive, full cycle fiber optic connector crimping
  • Features a durable steel frame & interchangeable jaws for common fiber optic connectors

General

Catalog Number

39840-2

Handle Type

Cushioned Non-Slip Grips

Material

Steel

Dimensions

Length

8.6 in

Length Metric

218 mm

Weight

1.1 lb