

Brand: Burndy
Catalog ID: CSGO355001500
Application
To be used with Single Shielded Conductor, XLPE and EPR copper tape, drain wire shield, single shield or lead sheathed power cables for the Electrical/ Industrial/Construction market.
Boot Type
NO
Catalog Number
CSGO355001500
Environmental Conditions
Outdoor
Product Type
Sleeve Only
Type
CSGO35
UPC
621945641129
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Phase
1-Phase
Voltage Rating
35 kV
Conductor Range
Environmental Conditions
Outdoor
Boot Type
NO
Carton Quantity
1
Pallet Quantity
20