HUBBELL CANADA
Image of 33895 CST 500MC
Image of 33895 CST 500MC

CST 500MC

Brand: Ripley Tools

Catalog ID: 33895

CommScope® MC2 Cable Coring, Stripping & Chamfering Tool. Single precise operation, combination tool.

  • Combination tool quickly strips the sheath & cores the dielectric on Commscope® (Trilogy) MC2 cables in one precise operation
  • Double helix coring bit designed for fast & accurate operations on polyethylene disc / air dielectric cable
  • Durable, all-metal construction with white guide sleeves
  • Heat-treated sheath cutting blade produces a smooth, beveled edge & can be replaced
  • Standard models feature a “T” handle with a built-in 3/8″ drill adapter & ratchet models feature a ratchet “T” handle with a separate 3/8″ drill adapter for manual or drill operations

General

Accessibility

End

Catalog Number

33895

Material

Aluminum

UPC

096359845089

Dimensions

Length

8.38 in

Length Metric

213 mm

Max. Coax Cable Size

750

Weight

1 lb

Operational

Accessibility

End