HUBBELL CANADA
Image of 33900 CST 650MC
Image of 33900 CST 650MC

CST 650MC

Brand: Ripley Tools

Catalog ID: 33900

CommScope® MC2 Cable Coring, Stripping & Chamfering Tool. Single precise operation, combination tool.

  • Combination tool quickly strips the sheath & cores the dielectric on Commscope® (Trilogy) MC2 cables in one precise operation
  • Double helix coring bit designed for fast & accurate operations on polyethylene disc / air dielectric cable
  • Durable, all-metal construction with white guide sleeves
  • Heat-treated sheath cutting blade produces a smooth, beveled edge & can be replaced
  • Standard models feature a “T” handle with a built-in 3/8″ drill adapter & ratchet models feature a ratchet “T” handle with a separate 3/8″ drill adapter for manual or drill operations

General

Accessibility

End

Catalog Number

33900

Material

Aluminum

Dimensions

Length

8.38 in

Length Metric

213 mm

Max. Coax Cable Size

750

Weight

1 lb

Operational

Accessibility

End