HUBBELL CANADA
Image of 32180 CST 840TX
Image of 32180 CST 840TX

CST 840TX

Brand: Ripley Tools

Catalog ID: 32180

Coring, Stripping & Chamfering Tool with 3/8ʺ Drill Adapter. Designed for precise operation.

  • Combination tool quickly strips the sheath & cores the dielectric on cables in one precise operation
  • Durable, all-metal construction with color-coded guide sleeves provide easy identification
  • Heat-treated sheath cutting blade produces a smooth, beveled edge & can be replaced
  • Strip stops available for strip lengths of 0.5″ to 2″ (12.7 to 50.8 mm)
  • Standard models feature a “T” handle with a built-in 3/8″ drill adapter & ratchet models feature a ratchet “T” handle with a separate 3/8″ drill adapter for manual or drill operations

General

Accessibility

End

Catalog Number

32180

UPC

096359850793

Dimensions

Length

6.88 in

Length Metric

175 mm

Max. Coax Cable Size

1160

Weight

13 oz

Operational

Accessibility

End