

Brand: Burndy
Catalog ID: CT110225SSBC
Catalog Number
CT110225SSBC
Color
Material
Nylon 6/6
Rating - Minimum Tensile Strength lbs
110 lb
Rating - Minimum Tensile Strength N
113
Trade Name
UNIRAP™
UPC
781810564929
UPC 14 Digit GTIN
00781810564929
Dimension - Bundle Diameter Max inch
2.24
Dimension - L Length Overall mm
240 mm
Dimension - Length Overall inch
9.45 in
Dimension - Width inch
0.32 in
Dimension - Width mm
8 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Certification - CSA Approved
Yes
Certification - cULus
Y
Certification - ETL
No
Standards - RoHS Compliance Status
CM
Rating - Minimum Tensile Strength lbs
110 lb
Rating - Minimum Tensile Strength N
113
Carton Quantity
5000
Pallet Quantity
1