

Brand: Burndy
Catalog ID: CT110225SSBL0
Catalog Number
CT110225SSBL0
Trade Name
UNIRAP
UPC
781810643211
UPC 14 Digit GTIN
00781810643211
Dimension - L Length Overall mm
0 mm
Dimension - Thread Size
-
Dimension - Width mm
0 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Certification - CSA Approved
Yes
Certification - cULus
Y
Certification - ETL
No
Standards - RoHS Compliance Status
CM
Carton Quantity
5000
Pallet Quantity
1