

Brand: Burndy
Catalog ID: CT110350SSBC0
Catalog Number
CT110350SSBC0
Color
Material
Nylon 6/6
Rating - Minimum Tensile Strength lbs
110 lb
Rating - Minimum Tensile Strength N
113
Trade Name
UNIRAP™
UPC
781810564974
UPC 14 Digit GTIN
00781810564974
Dimension - Bundle Diameter Max inch
3.62
Dimension - L Length Overall mm
350 mm
Dimension - Length Overall inch
13.78 in
Dimension - Width mm
0 mm
Package Height
1.8 in
Package Length
18 in
Package Weight
1.06 lb
Package Width
7.5 in
Certification - CSA Approved
Yes
Certification - cULus
Y
Certification - ETL
No
Standards - RoHS Compliance Status
CM
Rating - Minimum Tensile Strength lbs
110 lb
Rating - Minimum Tensile Strength N
113
Carton Quantity
2500
Pallet Quantity
7500