HUBBELL CANADA
CT110800SSBC0, Nylon Cable Tie, 110 lb Tensile Strength, Stainless Steel Barb, 27.52" Long, Black
Image not found
Image not found

CT110800SSBC0, Nylon Cable Tie, 110 lb Tensile Strength, Stainless Steel Barb, 27.52" Long, Black

Brand: Burndy

Catalog ID: CT110800SSBC0

Nylon Stainless Steel BARB Cable Ties, 27.52 IN L, .28 IN W, Tensile Strength: 110 Lbs,Max bundle dia:7.99".

  • Nylon 6/6 Standard
  • Self-locking stainless steel barb
  • Available in UV Black and Natural
  • Maximum strength and adjustability for versatility
  • Chemically resistant to solvents, oils, grease, and diluted acids
  • Rounded edges and bent tail for easy installation
  • Safe for air handling spaces
  • Plenum Rated

Nylon 6/6 Standard, Self-locking stainless steel barb,Maximum strength and adjustability for versatility

General

Application

For use with self-locking stainless steel barb

Catalog Number

CT110800SSBC0

Color

EU RoHS Indicator

Material

Nylon 6/6

Rating - Minimum Tensile Strength lbs

110 lb

Rating - Minimum Tensile Strength N

113

Sub Brand

UNIRAP,CABLE TIE

Trade Name

UNIRAP™

Type

CT_SSB

UPC

781810564912

UPC 14 Digit GTIN

00781810564912

Dimensions

Dimension - Bundle Diameter Max inch

7.99

Dimension - L Length Overall mm

699 mm

Dimension - Length Overall inch

27.52 in

Dimension - Width inch

0.28 in

Dimension - Width mm

7 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

Y

Certification - ETL

No

EU RoHS Indicator

Standards - RoHS Compliance Status

CM

Force Related

Rating - Minimum Tensile Strength lbs

110 lb

Rating - Minimum Tensile Strength N

113

Logistics

Carton Quantity

2500

Pallet Quantity

1