

Brand: Burndy
Catalog ID: CT120350SSBC
Catalog Number
CT120350SSBC
Color
Material
Nylon 6/6
Rating - Minimum Tensile Strength lbs
120 lb
Rating - Minimum Tensile Strength N
124
Trade Name
UNIRAP™
UPC
781810565032
UPC 14 Digit GTIN
00781810565032
Dimension - Bundle Diameter Max inch
3.82
Dimension - L Length Overall mm
350 mm
Dimension - Length Overall inch
13.78 in
Dimension - Width inch
0.39 in
Dimension - Width mm
10 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Certification - CSA Approved
Yes
Certification - cULus
Y
Certification - ETL
No
Standards - RoHS Compliance Status
CM
Rating - Minimum Tensile Strength lbs
120 lb
Rating - Minimum Tensile Strength N
124
Carton Quantity
2500
Pallet Quantity
1