HUBBELL CANADA
CT120350SSBL, Nylon Tie, SS Barb, 13.78" Long, Natural
Image of CT120350SSBL CT120350SSBL, Nylon Tie, SS Barb, 13.78" Long, Natural
Image of CT120350SSBL CT120350SSBL, Nylon Tie, SS Barb, 13.78" Long, Natural

CT120350SSBL, Nylon Tie, SS Barb, 13.78" Long, Natural

Brand: Burndy

Catalog ID: CT120350SSBL

Nylon Stainless Steel BARB Cable Ties, 13.78 IN L, .39 IN W, Tensile Strength: 120 Lbs,Max bundle dia:3.82".

  • Stainless Steel Barb Tie
  • Nylon 6/6, Self-locking
  • Maximum strength and adjustability for versatility

General

Application

For use with self-locking stainless steel barb

Catalog Number

CT120350SSBL

Color

Natural

Material

Nylon 6/6

Product Family

Wire/Cable/Hose Management & Accessories>Cable Ties>SS Barb Ties

Product Type

Stainless Steel Barb Tie

Rating - Minimum Tensile Strength lbs

120

Series

UNIRAP™ Series

Sub Brand

UNIRAP,CABLE TIE

Trade Name

UNIRAP™

Type

CT_SSB

UPC

781810643143

UPC 14 Digit GTIN

00781810643143

Dimensions

Dimension - Bundle Diameter Max inch

3.82

Dimension - L Length Overall mm

350 mm

Dimension - Length Overall inch

13.78 in

Dimension - Width inch

0.39 in

Dimension - Width mm

10 mm

Length

13.78 in

Package Height

1.5 in

Package Length

19 in

Package Weight

0.71 lb

Package Width

6 in

Width

0.39 in

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

Yes

Certification - ETL

No

Standards - RoHS Compliance Status

CM

Force Related

Rating - Minimum Tensile Strength lbs

120

Logistics

Carton Quantity

2500

Pallet Quantity

60000