
Brand: Burndy
Catalog ID: CT120400D
Catalog Number
CT120400D
Color
Natural
Material
NYLON 6/6
Military Specification
MS3367
Operating Temperature Celcius Max
85 °C
Operating Temperature Celcius Min
-40 °C
Rating - Minimum Tensile Strength lbs
120
Series
UNIRAP™ Series
Trade Name
UNIRAP™
UPC
781810333273
UPC 14 Digit GTIN
00781810333273
Dimension - Bundle Diameter Max inch
4
Dimension - L Length Overall mm
383 mm
Dimension - Length Overall inch
15.09 in
Dimension - Width inch
0.3 in
Dimension - Width mm
8 mm
Package Height
Package Length
Package Weight
Package Width
Certification - 94V0 Rated
N
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Certification - UV Rated
No
Industry Standard(s)
Military Specified (Mil-Spec)
Military Spec Number
MS3367-3-9
Standards - Industry Standards Met
Military Specified (Mil-Spec)
Standards - RoHS Compliance Status
CM
UL Listed
No
Rating - Minimum Tensile Strength lbs
120
Operating Temperature Celcius Max
85 °C
Operating Temperature Celcius Min
-40 °C
Carton Quantity
2000
Packaging Type
Bag