HUBBELL CANADA
CT120400SSBC0, Nylon Tie, SS Barb, 15.75" Long, Black
Image of CT120400SSBC0 CT120400SSBC0, Nylon Tie, SS Barb, 15.75" Long, Black
Image of CT120400SSBC0 CT120400SSBC0, Nylon Tie, SS Barb, 15.75" Long, Black

CT120400SSBC0, Nylon Tie, SS Barb, 15.75" Long, Black

Brand: Burndy

Catalog ID: CT120400SSBC0

Nylon Stainless Steel BARB Cable Ties, 15.75 IN L, .39 IN W, Tensile Strength: 120 Lbs, Install with MK9, TWT2.

  • Stainless Steel Barb Tie
  • Nylon 6/6, Self-locking
  • Maximum strength and adjustability for versatility

General

Application

For use with self-locking stainless steel barb

Catalog Number

CT120400SSBC0

Color

Black

Material

Nylon 6/6

Product Family

Wire/Cable/Hose Management & Accessories>Cable Ties>SS Barb Ties

Product Type

Stainless Steel Barb Tie

Rating - Minimum Tensile Strength N

124

Series

UNIRAP™ Series

Sub Brand

UNIRAP,CABLE TIE

Trade Name

UNIRAP™

Type

CT_SSB

UPC

781810565063

UPC 14 Digit GTIN

00781810565063

Dimensions

Dimension - Bundle Diameter Max inch

4.33

Dimension - L Length Overall mm

400 mm

Dimension - Length Overall inch

15.75 in

Dimension - Width mm

0 mm

Length

15.75 in

Package Height

2 in

Package Length

21.5 in

Package Weight

1.5 lb

Package Width

7.5 in

Width

0.39 in

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

Yes

Certification - ETL

No

Standards - RoHS Compliance Status

CM

Force Related

Rating - Minimum Tensile Strength N

124

Logistics

Carton Quantity

2500

Pallet Quantity

60000