HUBBELL CANADA
CT1751400Q0, Tie, 15" Max Bundle, 175 Lb Tensile, UV Black
Image of CT1751400Q0 CT1751400Q0, Tie, 15" Max Bundle, 175 Lb Tensile, UV Black
Image of CT1751400Q0 CT1751400Q0, Tie, 15" Max Bundle, 175 Lb Tensile, UV Black
Discontinued

CT1751400Q0, Tie, 15" Max Bundle, 175 Lb Tensile, UV Black

Brand: Burndy

Catalog ID: CT1751400Q0

Nylon cable ties, Tensile strength-175 Lbs, Color- UV Black, 48.00"L, 0.35"W, 15.00" Bundle Dia.

  • Standard Cable Tie
  • Suitable for General Use
  • Most sizes are available in Natural or Black

General

Catalog Number

CT1751400Q0

Color

UV Black

Material

Nylon 6/6

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Product Family

Wire/Cable/Hose Management & Accessories>Cable Ties>Nylon Ties

Product Type

Standard Tie

Rating - Minimum Tensile Strength lbs

175

Series

UNIRAP™ Series

Tool Type

Heavy

Trade Name

UNIRAP™

UPC

781810334140

UPC 14 Digit GTIN

00781810334140

Dimensions

Dimension - Bundle Diameter Max inch

15

Dimension - L Length Overall mm

1219 mm

Dimension - Length Overall inch

48.00 in

Dimension - Width inch

0.35 in

Dimension - Width mm

8.9 mm

Length

48 in

Width

0.35 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

Yes

Certification - UV Rated

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Rating - Minimum Tensile Strength lbs

175

Operational

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Logistics

Carton Quantity

500

Packaging Type

Bag