

Brand: Burndy
Catalog ID: CT175800Q0
Application
For connecting cable to ground rod
Catalog Number
CT175800Q0
Color
UV Black
Material
Nylon 6/6
Operating Temperature Celcius Max
85 °C
Operating Temperature Celcius Min
0 °C
Product Family
Wire/Cable/Hose Management & Accessories>Cable Ties>Nylon Ties
Product Type
Standard Tie
Rating - Minimum Tensile Strength lbs
175
Series
UNIRAP™ Series
Sub Brand
UNIRAP
Tool Type
Heavy
Trade Name
UNIRAP™
Type
STANDARD
UPC
781810661123
UPC 14 Digit GTIN
00781810661123
Dimension - Bundle Diameter Max inch
8.9
Dimension - L Length Overall mm
830 mm
Dimension - Length Overall inch
32.67 in
Dimension - Width inch
0.35 in
Dimension - Width mm
8.9 mm
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
Yes
Standards - RoHS Compliance Status
CM
UL Listed
No
Rating - Minimum Tensile Strength lbs
175
Operating Temperature Celcius Max
85 °C
Operating Temperature Celcius Min
0 °C
Carton Quantity
500