HUBBELL CANADA
CT175900Q00, Tie, 8.75" Max Bundle, 175 Lb Tensile, UV Black
Image of CT175900Q00 CT175900Q00, Tie, 8.75" Max Bundle, 175 Lb Tensile, UV Black
Image of CT175900Q00 CT175900Q00, Tie, 8.75" Max Bundle, 175 Lb Tensile, UV Black
Discontinued

CT175900Q00, Tie, 8.75" Max Bundle, 175 Lb Tensile, UV Black

Brand: Burndy

Catalog ID: CT175900Q00

Nylon cable ties, Tensile strength-175 Lbs, Color- UV Black, 36.50"L, 0.34"W, 8.75" Bundle Dia.

  • Standard Cable Tie
  • Suitable for General Use
  • Most sizes are available in Natural or Black

General

Catalog Number

CT175900Q00

Color

UV Black (Mil. Spec.)

Material

Nylon 6/6

Military Specification

MS3367

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

0 °C

Product Family

Wire/Cable/Hose Management & Accessories>Cable Ties>Nylon Ties

Product Type

Standard Tie

Rating - Minimum Tensile Strength lbs

175

Series

UNIRAP™ Series

Tool Type

Heavy

Trade Name

UNIRAP™

UPC

781810334096

UPC 14 Digit GTIN

00781810334096

Dimensions

Dimension - Bundle Diameter Max inch

8.75 in

Dimension - L Length Overall mm

927 mm

Dimension - Length Overall inch

36.50 in

Dimension - Width inch

0.34 in

Dimension - Width mm

8.6 mm

Length

36.5 in

Package Height

1 in

Package Length

42 in

Package Weight

1.02 lb

Package Width

6.1 in

Width

0.34 in

Certifications And Compliance

Certification - 94V0 Rated

N

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

Yes

Certification - UV Rated

Yes

Industry Standard(s)

Military Specified (Mil-Spec)

Military Spec Number

MS3367-13-0

Standards - Industry Standards Met

Military Specified (Mil-Spec)

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Rating - Minimum Tensile Strength lbs

175

Operational

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

0 °C

Logistics

Carton Quantity

500

Packaging Type

Bag

Pallet Quantity

15000