HUBBELL CANADA
CT2501200Q0, Tie, 12" Max Bundle, 250 Lb Tensile, UV Black
Image of CT2501200Q0 CT2501200Q0, Tie, 12" Max Bundle, 250 Lb Tensile, UV Black
Image of CT2501200Q0 CT2501200Q0, Tie, 12" Max Bundle, 250 Lb Tensile, UV Black
Discontinued

CT2501200Q0, Tie, 12" Max Bundle, 250 Lb Tensile, UV Black

Brand: Burndy

Catalog ID: CT2501200Q0

Nylon cable ties, Tensile strength-250 Lbs, Color- UV Black, 40.00"L, 0.50"W, 12.00" Bundle Dia.

  • Standard Cable Tie
  • Suitable for General Use
  • Most sizes are available in Natural or Black

General

Catalog Number

CT2501200Q0

Color

Black

Material

Nylon 6/6

Product Family

Wire/Cable/Hose Management & Accessories>Cable Ties>Nylon Ties

Product Type

Standard Tie

Rating - Minimum Tensile Strength lbs

250 lb

Series

UNIRAP™ Series

Tool Type

Heavy

Trade Name

UNIRAP™

UPC

781810334676

UPC 14 Digit GTIN

00781810334676

Dimensions

Dimension - Bundle Diameter Max inch

12

Dimension - L Length Overall mm

1016 mm

Dimension - Length Overall inch

40 in

Dimension - Width inch

0.5 in

Dimension - Width mm

13 mm

Length

40 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

0.5 in

Certifications And Compliance

Certification - 94V0 Rated

N

Certification - CSA Approved

No

Certification - UV Rated

Yes

Standards - RoHS Compliance Status

CM

Force Related

Rating - Minimum Tensile Strength lbs

250 lb

Logistics

Carton Quantity

800

Pallet Quantity

1